Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The 856980 is designed to offer intermediate frequency signal control with low insertion loss at center frequency and high selectivity with neighboring frequencies. The filter requires external matching to operate in a 50 ohm environment and is surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Features:
  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic surface mount Package (SMP)
  • Small size
  • Hermetic, RoHS compliant, lead-free
  • Part Number:
    856980
    Filtering Technology:
    SAW
    Center Frequency:
    70 MHz
    Bandwidth:
    2.4 MHz
    Insertion Loss TYP:
    10 dB
    Low Side Rejection:
    47 dB
    High Side Rejection:
    43 dB
    Length:
    13.3 mm
    Width:
    6.5 mm
    Height:
    1.5 mm
    No Content Available

    Technical Inquiry Request for 856980 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856980 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices