Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

RF SAW Filter - Band 13 / 14 Uplink


The TriQuint 856977 is an uplink filter combining bands 13 and 14 for general purpose wireless applications. This filter was specifically designed in a 3x3 mm hermetic package for base station applications and is part of our wide portfolio of RF filters in the same package. Low insertion loss, coupled with high attenuation and good power handling, makes this filter a natural choice for our customers' uplink RF filtering needs.

Part Number:
856977
Filtering Technology:
SAW
Center Frequency:
787.5 MHz
Bandwidth:
21 MHz
Insertion Loss TYP:
2.05 dB
Return Loss Typ:
15 dB
Low Side Rejection:
5 dB
High Side Rejection:
10 dB
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 856977 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856977 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices