Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Band 3 Downlink RF Filter


The 856934 is a general purpose Downlink filter for band 3. This filter was specifically designed in a 3x3mm hermetic package for base station applications and is part of our wide portfolio of RF filters in the same package.
 
Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers’ Downlink RF filtering needs.

Part Number:
856934
Filtering Technology:
SAW
Center Frequency:
1842.5 MHz
Bandwidth:
75 MHz
Insertion Loss TYP:
2.9 dB
Return Loss Typ:
8 dB
Low Side Rejection:
25 dB
High Side Rejection:
20 dB
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 856934 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856934 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
379
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices