Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856930 is a wireless RF system filter designed specifically for the smart metering infrastructure market. Low insertion loss with the option to match for high attenuation, and single ended input / output ports make this an effective choice for wireless system designers. This part is suitable for use in remote meter reading applications, especially licensed band applications targeting the water metering market.

Features:
  • Usable bandwidth of 15 MHz
  • Low loss
  • High attenuation
  • No impedance matching required for operation at 50 Ohm
  • Single-ended operation
  • Chip Scale Package (CSP)
  • Small size
  • Part Number:
    856930
    Filtering Technology:
    SAW
    Center Frequency:
    457.5 MHz
    Bandwidth:
    15 MHz
    No Content Available

    Technical Inquiry Request for 856930 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856930 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices