Part Number:
856929
|
Filtering Technology:
SAW
|
Center Frequency:
140 MHz
|
Bandwidth:
18.4 MHz
|
Insertion Loss TYP:
10.25 dB
|
Package:
SMT
|
Length:
7 mm
|
Width:
5.5 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |