Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856908 is a cellular band duplexer that supports 25 MHz channel bandwidths in both the 881.5 MHz and 836.5 MHz frequency bands. This duplexer is provided in a hermetically sealed surface mount package and is automotive qualified.

Features:
  • Improved rejection for Bluetooth / GPS operation
  • Usable bandwidth of 25 MHz (each band)
  • No matching required for operation at 50 Ohm
  • Hermetic Ceramic Surface Mount Package (SMP)
  • High uplink - downlink isolation
  • RoHS compliant (2002/95/EC), lead-free
  • Qualified for automotive applications
  • Manufacturing facilities are certified with ISO/TS 16949:2002
  • Part Number:
    856908
    No Content Available

    Technical Inquiry Request for 856908 RF Filter - Diplexer

    Fields marked with * are required.
    Product Specifications For 856908 RF Filter - Diplexer
    Design Information
    Contact Information


    Availability
    In Stock
    1899
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices