Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 13 MHz
  • Low loss
  • High attenuation
  • No impedance matching required for operation at 50 Ohm
  • Single-ended operation
  • Chip Scale Package (CSP)
  • Small size
  • Part Number:
    856905
    Filtering Technology:
    SAW
    Center Frequency:
    921.5 MHz
    Bandwidth:
    13 MHz
    Insertion Loss TYP:
    1.9 dB
    Length:
    2 mm
    Width:
    1.5 mm
    Height:
    0.76 mm
    No Content Available

    Technical Inquiry Request for 856905 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856905 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices