Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856879 is a high-performance Temperature Compensated Surface Acoustic Wave (TC SAW) duplexer designed to meet the strict LTE requirements for use in Band 13.

Features:
  • Small size: 2.5 x 2.00 x 0.56 mm
  • Single-ended balanced Rx operation
  • Usable bandwidth 10 MHz
  • Highly competitive Tx and Rx insertion loss
  • Part Number:
    856879
    No Content Available

    Technical Inquiry Request for 856879 RF Filter - Diplexer

    Fields marked with * are required.
    Product Specifications For 856879 RF Filter - Diplexer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices