Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable 1 dB bandwidth of 20 MHz
  • Small size
  • Low loss
  • Single-ended operation at 50 Ohm
  • Single-ended input / balanced output at 200 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856802
    Filtering Technology:
    SAW
    Center Frequency:
    172.8 MHz
    Bandwidth:
    20 MHz
    No Content Available

    Technical Inquiry Request for 856802 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856802 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices