Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Ultra-low loss
  • Single-ended operation
  • Small size
  • Usable bandwidth of 2.4 MHz
  • Ceramic chip-scale Package (CSP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856793
    Filtering Technology:
    SAW
    Center Frequency:
    1575.42 MHz
    Bandwidth:
    2.4 MHz
    Insertion Loss TYP:
    0.6 dB
    Package:
    SMT
    Length:
    1.4 mm
    Width:
    1.2 mm
    Height:
    0.46 mm
    No Content Available

    Technical Inquiry Request for 856793 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856793 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices