Part number 856774 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856774 is an 140 MHz IF filter specifically designed for low signal distortion in both amplitude and phase response. Designed for versatile drive configurations, this filter can be used either single-ended or in a balanced configuration. Excellent attenuation and flat in-band performance leading to low EVM contribution, makes this filter an effective choice for many different types of wideband communications systems.

Features:
  • Usable bandwidth of 56 MHz
  • High attenuation
  • Very low EVM
  • Single-ended or balanced operation
  • Ceramic Surface Mount Package (SMP)
  • Small Size: 9.1 x 4.8 x 1.24 mm
  • Hermetic RoHS compliant, lead-free
  • Part Number:
    856774
    Filtering Technology:
    SAW
    Center Frequency:
    140 MHz
    Bandwidth:
    56 MHz
    No Content Available

    Technical Inquiry Request for 856774 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856774 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices