Part Number:
856771
|
Filtering Technology:
SAW
|
Center Frequency:
358.4 MHz
|
Bandwidth:
19.2 MHz
|
Insertion Loss TYP:
10.1 dB
|
Low Side Rejection:
10 dB
|
High Side Rejection:
10 dB
|
Package:
SMT
|
Length:
7 mm
|
Width:
5 mm
|
Height:
1.78 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |