Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856766
Filtering Technology:
SAW
Center Frequency:
942.5 MHz
Bandwidth:
35 MHz
Insertion Loss TYP:
25 dB
Length:
7 mm
Width:
5 mm
No Content Available

Technical Inquiry Request for 856766 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856766 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices