Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 856731 is a high performance IF SAW filter developed for 4G and Multistandard infrastructure applications. It features low loss coupled with excellent attenuation, and is designed to be used with multiple impedance values and configurations. The filter is developed for excellent in-band characteristics in order to minimize system bit-error rates. This device is RoHS compliant and Pb-free.

Features:
  • Usable bandwidth 60 MHz
  • Low loss
  • High attenuation
  • Low EVM
  • Single-Balanced or Single-Single ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size: 7.01 x 5.51 x 1.70 mm
  • Hermetic RoHS compliant, Pb-free
  • Part Number:
    856731
    Filtering Technology:
    SAW
    Center Frequency:
    192 MHz
    Bandwidth:
    60 MHz
    Insertion Loss TYP:
    13.5 dB
    Return Loss Typ:
    5 dB
    Low Side Rejection:
    42 dB
    High Side Rejection:
    45 dB
    Length:
    7.01 mm
    Width:
    5.51 mm
    Height:
    1.7 mm
    No Content Available

    Technical Inquiry Request for 856731 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856731 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices