Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856727 is a high rejection Intermediate Frequency (IF) filter for use in very wideband wireless communications systems. The center frequency of this filter is 144 MHz and the bandwidth is 75 MHz. The insertion loss is 21.2 dB maximum and the filter is packaged in a hermetic surface-mounted package.

Features:
  • Usable 1.5 dB bandwidth of 75 MHz
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856727
    Filtering Technology:
    SAW
    Center Frequency:
    144 MHz
    Bandwidth:
    75 MHz
    Insertion Loss TYP:
    21.2 dB
    Package:
    SMT
    Length:
    9.1 mm
    Width:
    7 mm
    Height:
    1.5 mm
    No Content Available

    Technical Inquiry Request for 856727 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856727 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices