Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856706
Filtering Technology:
SAW
Center Frequency:
170.6 MHz
Bandwidth:
180 MHz
Insertion Loss TYP:
5.2 dB
Package:
SMT
Length:
9.1 mm
Width:
4.8 mm
Height:
1.24 mm
No Content Available

Technical Inquiry Request for 856706 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856706 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices