Part Number:
856705
|
Filtering Technology:
SAW
|
Center Frequency:
1880 MHz
|
Bandwidth:
60 MHz
|
Insertion Loss TYP:
2.2 dB
|
Low Side Rejection:
22 dB
|
High Side Rejection:
32 dB
|
Package:
SMT
|
Length:
3 mm
|
Width:
3 mm
|
Height:
1.22 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |