Part Number:
856690
|
Filtering Technology:
SAW
|
Center Frequency:
756 MHz
|
Bandwidth:
18.5 MHz
|
Insertion Loss TYP:
1.9 dB
|
Low Side Rejection:
14 dB
|
High Side Rejection:
11 dB
|
Length:
3.8 mm
|
Width:
3.8 mm
|
Height:
1.27 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |