Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 4.375 MHz
  • Low loss
  • Single ended operation (50 Ohm)
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856686
    Filtering Technology:
    SAW
    Center Frequency:
    915.375 MHz
    Bandwidth:
    4.375 MHz
    Insertion Loss TYP:
    2.4 dB
    Package:
    SMT
    Length:
    3 mm
    Width:
    3 mm
    Height:
    1.22 mm
    No Content Available

    Technical Inquiry Request for 856686 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856686 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices