Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856683 is a high rejection Intermediate Frequency (IF) filter for use in wideband wireless communications systems. The center frequency of this filter is 167 MHz and the bandwidth is 5 MHz. The insertion loss is 8 dB maximum and the filter is packaged in a hermetic surface-mounted package.

Features:
  • Usable bandwidth of 5 MHz
  • Low loss
  • High attenuation
  • Single-ended or balanced operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856683
    Filtering Technology:
    SAW
    Center Frequency:
    167 MHz
    Bandwidth:
    5 MHz
    Insertion Loss TYP:
    8 dB
    Package:
    SMT
    Length:
    9.1 mm
    Width:
    4.8 mm
    Height:
    1.24 mm
    No Content Available

    Technical Inquiry Request for 856683 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856683 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices