Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • Useable bandwidth of 10.5 MHz
  • High attenuation
  • Impedance matching required
  • Balanced operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856665
    Filtering Technology:
    SAW
    Center Frequency:
    580 MHz
    Bandwidth:
    10 MHz
    Insertion Loss TYP:
    13 dB
    Length:
    7 mm
    Width:
    5.5 mm
    No Content Available

    Technical Inquiry Request for 856665 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856665 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices