Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 75 MHz
  • Low loss
  • Matching required for operation at 50 Ohm
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856654
    Filtering Technology:
    SAW
    Center Frequency:
    1747.5 MHz
    Bandwidth:
    75 MHz
    Insertion Loss TYP:
    2.2 dB
    Return Loss Typ:
    10 dB
    Package:
    SMT
    Length:
    3 mm
    Width:
    3 mm
    Height:
    1.22 mm
    No Content Available

    Technical Inquiry Request for 856654 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856654 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices