Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856589
Filtering Technology:
SAW
Center Frequency:
1880 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
2.6 dB
Package:
SMT
Length:
1.4 mm
Width:
1.2 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 856589 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856589 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices