Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 2 MHz
  • Compatible with leading chipset suppliers
  • Low loss
  • Single-ended input, 50 Ohm
  • Balanced output, 100 Ohm
  • Ceramic Chip Scale Package (CSP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856576
    Filtering Technology:
    SAW
    Center Frequency:
    1575.42 MHz
    Bandwidth:
    2 MHz
    Insertion Loss TYP:
    1.1 dB
    Package:
    SMT
    Length:
    1.4 mm
    Width:
    1.2 mm
    Height:
    0.46 mm
    No Content Available

    Technical Inquiry Request for 856576 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856576 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices