Part Number:
856534
|
Filtering Technology:
SAW
|
Center Frequency:
810 MHz
|
Bandwidth:
5 MHz
|
Insertion Loss TYP:
4.6 dB
|
Package:
SMT
|
Length:
3 mm
|
Width:
3 mm
|
Height:
1.22 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |