Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856494
Filtering Technology:
SAW
Center Frequency:
456 MHz
Bandwidth:
3.5 MHz
Insertion Loss TYP:
10 dB
Length:
7 mm
Width:
5.5 mm
No Content Available

Technical Inquiry Request for 856494 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856494 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices