Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 18 MHz
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856339
    Filtering Technology:
    SAW
    Center Frequency:
    970 MHz
    Bandwidth:
    18 MHz
    Insertion Loss TYP:
    24.7 dB
    Low Side Rejection:
    40 dB
    High Side Rejection:
    40 dB
    Length:
    7.01 mm
    Width:
    5.51 mm
    Height:
    1.63 mm
    No Content Available

    Technical Inquiry Request for 856339 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856339 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices