Part number 856327 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Product Features

•  Usable bandwidth 26 MHz
•  Low loss
•  High attenuation
•  No impedance matching required for operation at 50 Ohm
•  Single-ended operation
•  Chip Scale Package (CSP)
•  Small size

Part Number:
856327
Filtering Technology:
SAW
Center Frequency:
915 MHz
Bandwidth:
26 MHz
Insertion Loss TYP:
2.3 dB
Package:
SMT
Length:
2 mm
Width:
1.5 mm
Height:
0.76 mm
No Content Available

Technical Inquiry Request for 856327 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856327 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices