Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856320
Filtering Technology:
SAW
Center Frequency:
168.96 MHz
Bandwidth:
3.84 MHz
Insertion Loss TYP:
11.5 dB
Package:
SMT
Length:
9.1 mm
Width:
4.8 mm
Height:
1.24 mm
No Content Available

Technical Inquiry Request for 856320 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856320 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices