Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 1.26 MHz
  • Low loss
  • High attenuation at tones
  • Single-ended or balanced operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Part Number:
    856234
    Filtering Technology:
    SAW
    Center Frequency:
    183.6 MHz
    Bandwidth:
    1.26 MHz
    Insertion Loss TYP:
    11 dB
    Package:
    SMT
    Length:
    7 mm
    Width:
    5.5 mm
    Height:
    1.9 mm
    No Content Available

    Technical Inquiry Request for 856234 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856234 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices