Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856199
Filtering Technology:
SAW
Center Frequency:
69.99 MHz
Bandwidth:
1.26 MHz
Insertion Loss TYP:
20 dB
Package:
SMT
Length:
24.6 mm
Width:
9 mm
Height:
2.31 mm
No Content Available

Technical Inquiry Request for 856199 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856199 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices