Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 0.3 MHz
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    856152
    Filtering Technology:
    SAW
    Center Frequency:
    73 MHz
    Bandwidth:
    0.3 MHz
    Insertion Loss TYP:
    6 dB
    Low Side Rejection:
    53.7 dB
    High Side Rejection:
    55.2 dB
    Length:
    24.6 mm
    Width:
    9 mm
    Height:
    2.31 mm
    No Content Available

    Technical Inquiry Request for 856152 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856152 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices