Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
856151
Filtering Technology:
SAW
Center Frequency:
240 MHz
Bandwidth:
1.1 MHz
Insertion Loss TYP:
16 dB
Package:
SMT
Length:
19 mm
Width:
6.5 mm
Height:
1.75 mm
No Content Available

Technical Inquiry Request for 856151 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 856151 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices