Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856140 is a high-performance IF SAW filter with a center frequency of 310.7 MHz and a usable bandwidth of 3 MHz. It features low loss with excellent attenuation, and is designed to be used with a single ended input and output. The device is RoHS compliant and lead-free.

Features:
  • Usable bandwidth of 3 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Dimensions: 5.0 x 5.0 x 1.3 mm
  • Hermetic RoHS compliant, lead-free
  • Part Number:
    856140
    Filtering Technology:
    SAW
    Center Frequency:
    310.7 MHz
    Bandwidth:
    3 MHz
    Insertion Loss TYP:
    3 dB
    Low Side Rejection:
    62 dB
    High Side Rejection:
    18.8 dB
    Length:
    5 mm
    Width:
    5 mm
    Height:
    1.3 mm
    No Content Available

    Technical Inquiry Request for 856140 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856140 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices