Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Typical 3 dB bandwidth of 44.0 MHz
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Replaces Sawtek P/N 851943 (BW 3dB = 44 MHz)
  • Part Number:
    856073
    Filtering Technology:
    SAW
    Center Frequency:
    140 MHz
    Bandwidth:
    43.95 MHz
    Insertion Loss TYP:
    22.5 dB
    Package:
    SMT
    Length:
    9 mm
    Width:
    7 mm
    Height:
    1.5 mm
    No Content Available

    Technical Inquiry Request for 856073 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856073 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices