Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 855992 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 240 MHz and the bandwidth is 3.75 MHz. The insertion loss is 16.5 dB maximum and the filter is packaged in a hermetic surface-mounted package.

Features:
  • Usable bandwidth of 3.6 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Part Number:
    855992
    Filtering Technology:
    SAW
    Center Frequency:
    240 MHz
    Bandwidth:
    3.75 MHz
    Insertion Loss TYP:
    16.5 dB
    Package:
    SMT
    Length:
    13.3 mm
    Width:
    6.5 mm
    Height:
    1.5 mm
    No Content Available

    Technical Inquiry Request for 855992 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855992 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices