Part Number:
855975
|
Filtering Technology:
SAW
|
Center Frequency:
280 MHz
|
Bandwidth:
17 MHz
|
Insertion Loss TYP:
10 dB
|
Package:
SMT
|
Length:
5 mm
|
Width:
5 mm
|
Height:
1.32 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |