Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 10 MHz
  • High attenuation
  • Single-ended operation at 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Part Number:
    855959
    Filtering Technology:
    SAW
    No Content Available

    Technical Inquiry Request for 855959 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855959 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices