Part Number:
855958
|
Filtering Technology:
SAW
|
Center Frequency:
118.58 MHz
|
Bandwidth:
3.69 MHz
|
Insertion Loss TYP:
19 dB
|
Package:
SMT
|
Length:
13.3 mm
|
Width:
6.5 mm
|
Height:
1.5 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |