Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 855954 is a high rejection Intermediate Frequency (IF) filter for use in wideband wireless communications systems. The center frequency of this filter is 380 MHz and the bandwidth is 5 MHz. The insertion loss is 11 dB maximum and the filter is packaged in a hermetic surface-mounted package.

Features:
  • Usable bandwidth of 4 MHz
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Part Number:
    855954
    Filtering Technology:
    SAW
    Center Frequency:
    380 MHz
    Bandwidth:
    5 MHz
    Insertion Loss TYP:
    11 dB
    Package:
    SMT
    Length:
    3.8 mm
    Width:
    3.8 mm
    Height:
    1.27 mm
    No Content Available

    Technical Inquiry Request for 855954 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855954 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices