Part number 855916 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


The 855916 is a high-performance RF SAW filter with a center frequency of 2441.8 and a usable bandwidth of 83.5 MHz.

It features low loss with excellent attenuation, is designed to be used with a single ended input and output, and no impedance matching is required for operation at 50Ω.

The device is RoHS compliant and Pb-free.

Part Number:
855916
Filtering Technology:
SAW
Center Frequency:
2441.75 MHz
Bandwidth:
83.5 MHz
Insertion Loss TYP:
5 dB
Return Loss Typ:
7 dB
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 855916 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 855916 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices