Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 855914 is a high rejection Intermediate Frequency (IF) filter for use in wideband wireless communications systems. The center frequency of this filter is 326.4 MHz and the bandwidth is 15 MHz. The insertion loss is 17 dB maximum and the filter is packaged in a hermetic surface-mounted package.

Features:
  • 15 MHz bandwidth for high data rates
  • High attenuation
  • Single-ended operation at 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    855914
    Filtering Technology:
    SAW
    Center Frequency:
    326.4 MHz
    Bandwidth:
    15 MHz
    Insertion Loss TYP:
    17 dB
    Package:
    SMT
    Length:
    7.01 mm
    Width:
    5.5 mm
    Height:
    1.63 mm
    No Content Available

    Technical Inquiry Request for 855914 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855914 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices