Part Number:
855886
|
Filtering Technology:
SAW
|
Center Frequency:
161.5 MHz
|
Bandwidth:
25 MHz
|
Insertion Loss TYP:
22 dB
|
Low Side Rejection:
56 dB
|
High Side Rejection:
56 dB
|
Length:
9 mm
|
Width:
7.01 mm
|
Height:
1.5 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |