Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 855817 is a low loss RF filter with a center frequency of 1960 MHz and a bandwidth of 60 MHz. The insertion loss is 2.1 dB and the filter is provided in a small surface mount hermetic package.

Features:
  • Usable bandwidth of 60 MHz
  • High attenuation
  • No impedance matching required for operation at 50 Ohm
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    855817
    Filtering Technology:
    SAW
    Center Frequency:
    1960 MHz
    Bandwidth:
    60 MHz
    Insertion Loss TYP:
    2.1 dB
    Package:
    SMT
    Length:
    3 mm
    Width:
    3 mm
    Height:
    1.22 mm
    No Content Available

    Technical Inquiry Request for 855817 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855817 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices