Part Number:
855810
|
Filtering Technology:
SAW
|
Center Frequency:
942.5 MHz
|
Bandwidth:
35 MHz
|
Package:
SMT
|
Length:
3 mm
|
Width:
3 mm
|
Height:
1.22 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |