Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • Typical 3 dB bandwidth of 2.7 MHz
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Replaces part # 851547 (BW 3dB = 2.5 MHz)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free
  • Part Number:
    855740
    Filtering Technology:
    SAW
    Center Frequency:
    70 MHz
    Bandwidth:
    2.5 MHz
    Insertion Loss TYP:
    21.25 dB
    Package:
    SMT
    Length:
    19 mm
    Width:
    6.5 mm
    Height:
    1.75 mm
    No Content Available

    Technical Inquiry Request for 855740 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855740 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices