Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
855729
Filtering Technology:
SAW
Center Frequency:
836.5 MHz
Bandwidth:
25 MHz
Insertion Loss TYP:
3.5 dB
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 855729 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 855729 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices