Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint 855595 is a high-performance IF SAW filter with a center frequency of 320 MHz and a 3.0 dB bandwidth of 22 MHz. It features low loss with excellent attenuation, and is designed to be used with a single ended input and output. The device is RoHS compliant and lead-free.

Features:
  • Typical 3 dB bandwidth of 22 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Dimensions: 9.0 x 7.0 x 1.5 mm
  • Hermetic RoHS compliant, lead-free
  • Part Number:
    855595
    Filtering Technology:
    SAW
    Center Frequency:
    320 MHz
    Bandwidth:
    20 MHz
    Insertion Loss TYP:
    19.3 dB
    Low Side Rejection:
    45 dB
    High Side Rejection:
    45 dB
    Length:
    9 mm
    Width:
    7 mm
    Height:
    1.5 mm
    No Content Available

    Technical Inquiry Request for 855595 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855595 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices