Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
855561
Filtering Technology:
SAW
Center Frequency:
398 MHz
Bandwidth:
4.3 MHz
Insertion Loss TYP:
12.3 dB
Package:
SMT
Length:
7 mm
Width:
5.5 mm
Height:
1.9 mm
No Content Available

Technical Inquiry Request for 855561 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 855561 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices