Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
855107
Filtering Technology:
SAW
Center Frequency:
70 MHz
Bandwidth:
1.23 MHz
Insertion Loss TYP:
22 dB
Package:
THRU-HOLE
Length:
74.7 mm
Width:
18.9 mm
Height:
5.6 mm
No Content Available

Technical Inquiry Request for 855107 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 855107 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices